Size | Dimensions | L (mm) | Mount | |
---|---|---|---|---|
Pitch 27.5 mm | 32 | THT | ||
Pitch 37.5 mm | 42 | THT | ||
Pitch 52.5 mm | 57 | THT |
LTSpice files
Characteristics
- Product series for DC-Link applications
- Self-healing properties
- Long expected lifetime
- High ripple current capability
- Dielectric: Polypropylene
- Capacitance range: 1 µF – 75 µF
- Voltage range (VR): 500 VDC – 1200 VDC
- Operating temperature: -40 °C up to +105 °C
Applications
- AC/DC converters
- DC/AC converters
- Renewable energy, battery charger, wind power converter, solar low power converter, motor drives
Products
All
Pitch 27.5 mm
Pitch 37.5 mm
Pitch 52.5 mm
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | IRIPPLE (A) | RISO | Pins (pcs) | Operating Temperature | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890744427001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 1200 | 90 | 0.07 | 3.5 | 10 GΩ | 2 | -40 °C up to +105 °C | 32 | 11 | 20 | Carton | ||
890724427001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 900 | 70 | 0.09 | 1.5 | 10 GΩ | 2 | -40 °C up to +105 °C | 32 | 9 | 18 | Carton | ||
890494427003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 µF | 1000 | 75 | 0.08 | 5.2 | 3.33 GΩ | 2 | -40 °C up to +105 °C | 32 | 15 | 24.5 | Carton | ||
890734427005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 3 µF | 1100 | 80 | 0.08 | 6.5 | 3.33 GΩ | 2 | -40 °C up to +105 °C | 32 | 16 | 30 | Carton | ||
890484427001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5 µF | 500 | 65 | 0.1 | 5 | 2 GΩ | 2 | -40 °C up to +105 °C | 32 | 11 | 20 | Carton | ||
890744427005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 5 µF | 1200 | 90 | 0.07 | 10.4 | 2 GΩ | 2 | -40 °C up to +105 °C | 32 | 22 | 37 | Carton | ||
890764427009CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 600 | 65 | 0.11 | 11 | 1 GΩ | 2 | -40 °C up to +105 °C | 32 | 16 | 30 | Carton | ||
890724427010CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 900 | 70 | 0.09 | 12.2 | 1 GΩ | 2 | -40 °C up to +105 °C | 32 | 22 | 37 | Carton | ||
890734428004CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 15 µF | 1100 | 40 | 0.15 | 12.4 | 666.66 MΩ | 4 | -40 °C up to +105 °C | 42 | 30 | 45 | Carton | ||
890494428004CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 25 µF | 1000 | 37 | 0.15 | 19.2 | 400 MΩ | 4 | -40 °C up to +105 °C | 42 | 35 | 50 | Carton | ||
890744428006CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 25 µF | 1200 | 45 | 0.13 | 25.1 | 400 MΩ | 4 | -40 °C up to +105 °C | 42 | 45 | 60 | Carton | ||
890744429002CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 25 µF | 1200 | 23 | 0.24 | 12.6 | 400 MΩ | 4 | -40 °C up to +105 °C | 57 | 35 | 50 | Carton | ||
890734428008CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 30 µF | 1100 | 40 | 0.15 | 24.8 | 333.33 MΩ | 4 | -40 °C up to +105 °C | 42 | 45 | 60 | Carton | ||
890484428002CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 35 µF | 500 | 30 | 0.15 | 13.5 | 285.71 MΩ | 4 | -40 °C up to +105 °C | 42 | 24 | 36 | Carton | ||
890764428004CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 40 µF | 600 | 30 | 0.2 | 23 | 250 MΩ | 4 | -40 °C up to +105 °C | 42 | 30 | 45 | Carton | ||
890494429003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 40 µF | 1000 | 17 | 0.28 | 15.4 | 250 MΩ | 4 | -40 °C up to +105 °C | 57 | 35 | 50 | Carton | ||
890744429005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 40 µF | 1200 | 23 | 0.24 | 20.1 | 250 MΩ | 4 | -40 °C up to +105 °C | 57 | 45 | 65 | Carton | ||
890734429007CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 50 µF | 1100 | 20 | 0.27 | 19.3 | 200 MΩ | 4 | -40 °C up to +105 °C | 57 | 45 | 65 | Carton | ||
890714429003CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 50 µF | 800 | 15 | 0.33 | 16.8 | 200 MΩ | 4 | -40 °C up to +105 °C | 57 | 35 | 50 | Carton | ||
890724429005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 50 µF | 900 | 15 | 0.31 | 17.9 | 200 MΩ | 4 | -40 °C up to +105 °C | 57 | 35 | 50 | Carton | ||
890494429005CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 50 µF | 1000 | 17 | 0.28 | 19.2 | 200 MΩ | 4 | -40 °C up to +105 °C | 57 | 45 | 55 | Carton | ||
890764429002CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 60 µF | 600 | 15 | 0.36 | 18.5 | 166.66 MΩ | 4 | -40 °C up to +105 °C | 57 | 29.5 | 43.5 | Carton | ||
890724429010CS | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 75 µF | 900 | 15 | 0.31 | 25.7 | 133.33 MΩ | 4 | -40 °C up to +105 °C | 57 | 45 | 65 | Carton | ||
890484429001CS | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | 75 µF | 500 | 15 | 0.35 | 16 | 133.33 MΩ | 4 | -40 °C up to +105 °C | 57 | 29.5 | 43.5 | Carton |
Order Code | Datasheet | Simulation |
---|---|---|
890744427001CS | SPEC | |
890724427001CS | SPEC | |
890494427003CS | SPEC | |
890734427005CS | SPEC | |
890484427001CS | SPEC | |
890744427005CS | SPEC | |
890764427009CS | SPEC | |
890724427010CS | SPEC | |
890734428004CS | SPEC | |
890494428004CS | SPEC | |
890744428006CS | SPEC | |
890744429002CS | SPEC | |
890734428008CS | SPEC | |
890484428002CS | SPEC | |
890764428004CS | SPEC | |
890494429003CS | SPEC | |
890744429005CS | SPEC | |
890734429007CS | SPEC | |
890714429003CS | SPEC | |
890724429005CS | SPEC | |
890494429005CS | SPEC | |
890764429002CS | SPEC | |
890724429010CS | SPEC | |
890484429001CS | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | IRIPPLE (A) | RISO | Pins (pcs) | Operating Temperature | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: DC-Link Capacitor, Specification and Application
Videos
Webinar: Introduction to the capacitor technologies and how to use them